IESNA:LM-63-2002
[TEST]P943289
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38145
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5083.1 4687.2 4326.3 3990.2 3715.9 3598.4 3592.2 3654 3819 4169.6
4716 5355.3 6077 6868.9 7532.9 8132.9 8689.7 9306.3 9809.4 10349.7
11015.7 11455 11778.7 12195.3 12793.3 14005.8 15818.4 18101.1 19983.8 19734.3
16189.6 8681.4 2831.3 1202.2 470.2 154.7 0
5083.1 4716 4357.2 4017 3742.7 3606.6 3608.7 3666.4 3829.3 4175.8
4711.9 5324.3 6048.1 6850.3 7516.4 8124.7 8669.1 9252.6 9778.5 10320.8
10974.5 11479.7 11828.2 12125.2 12743.8 13882.1 15606 17890.8 19905.5 19686.9
16496.8 9168.1 3256.1 1251.7 525.8 187.7 0
5083.1 4728.4 4384 4058.2 3786 3631.4 3610.7 3647.9 3773.6 4039.7
4495.4 5107.8 5815.1 6571.9 7285.4 7926.7 8462.9 8953.6 9471.2 10061
10716.7 11424 12001.4 12448.9 12995.4 13921.2 15408 17647.5 20196.2 21219
18870.3 12250.9 4883.1 2181.7 963 344.4 0
5083.1 4722.2 4408.8 4103.6 3837.6 3682.9 3637.5 3664.4 3751 3946.9
4316 4839.8 5464.6 6147.1 6848.2 7582.3 8281.4 8869.1 9421.7 10025.9
10760 11494.2 12162.3 12762.3 13459.3 14331.6 15692.6 17915.5 21299.4 24629.7
24569.9 18140.3 9236.2 4361.3 2016.7 690.8 0
5083.1 4753.1 4468.6 4204.6 3963.4 3792.2 3728.3 3740.7 3806.6 3951
4212.9 4615 5153.2 5730.6 6338.9 7056.5 7891.7 8763.9 9535.2 10333.2
11104.4 11964.3 12871.6 13733.6 14698.7 15915.3 17628.9 20152.9 24184.3 29265.3
31090.3 24270.9 15770.9 8093.7 3505.6 1090.9 0
5083.1 4749 4487.1 4223.2 3986 3806.6 3734.5 3751 3814.9 3955.1
4190.2 4582 5099.6 5668.7 6262.6 6963.7 7807.1 8693.8 9506.3 10341.4
11135.3 11993.2 12900.5 13809.9 14820.3 16076.1 17787.7 20278.7 24188.4 29156
31075.9 24635.9 15702.9 7968 3429.3 1051.7 0
5083.1 4792.3 4555.2 4336.6 4130.4 3965.4 3880.9 3866.4 3928.3 4054.1
4256.2 4567.6 4963.5 5439.8 6029.6 6701.8 7576.2 8555.7 9625.9 10764.2
11908.6 13034.5 14096.5 15129.6 16222.5 17455.7 18847.6 20565.3 22767.7 24852.4
23576 16575.2 7103.9 2262.1 816.6 200 0
5083.1 4845.9 4658.3 4497.4 4344.8 4210.8 4124.2 4083 4109.8 4219.1
4396.4 4627.4 4932.5 5357.3 5936.8 6670.9 7549.4 8559.8 9656.8 10774.5
11838.5 12855.1 13822.3 14754.3 15593.6 16325.7 16901 17224.7 16956.7 14927.6
9489.8 3320 1303.2 748.5 371.2 127.9 0
5083.1 4920.2 4794.4 4687.2 4592.3 4499.5 4441.8 4423.2 4441.8 4513.9
4635.6 4808.8 5066.6 5462.5 5990.4 6660.6 7471 8386.6 9320.7 10232.1
11071.4 11902.4 12591.2 13201.6 13649 13871.8 13789.3 13139.7 11360.1 7652.5
3165.3 1358.9 930 653.7 418.6 181.5 0
5083.1 4992.3 4932.5 4889.2 4848 4817.1 4810.9 4837.7 4893.4 4994.4
5128.4 5305.8 5547.1 5912 6380.1 6996.7 7755.6 8611.3 9508.3 10440.4
11386.9 12321.1 13187.1 13933.6 14525.4 14756.4 14308.9 12585 8922.7 4025.2
1668.2 1068.2 756.8 517.6 338.2 154.7 0
5083.1 5097.5 5105.8 5128.4 5153.2 5190.3 5246 5340.8 5470.8 5635.7
5848.1 6107.9 6468.8 6972 7629.8 8427.8 9331 10287.8 11281.8 12277.8
13265.5 14234.7 15146.1 15770.9 15892.6 15241 13510.9 10452.8 6048.1 2266.2
1171.3 810.4 560.9 346.4 206.2 74.2 0
5083.1 5126.4 5163.5 5225.4 5279 5342.9 5429.5 5534.7 5681.1 5858.4
6070.8 6347.1 6712.1 7192.6 7774.1 8452.6 9197 9976.4 10784.8 11576.6
12333.4 13084 13721.2 14084.2 13927.4 13063.4 11323 8636.1 4922.2 1866.2
996 678.4 470.2 282.5 154.7 43.3 0
5083.1 5159.4 5235.7 5318.2 5408.9 5487.3 5594.5 5716.1 5844 6015.1
6204.9 6419.3 6697.7 7046.2 7452.4 7908.2 8405.1 8916.5 9440.3 9935.2
10399.2 10774.5 10968.3 10811.6 10176.5 8966 7293.7 5283.1 3000.4 1377.5
839.3 593.9 420.7 274.3 162.9 55.7 0
5083.1 5198.6 5332.6 5470.8 5590.4 5683.2 5784.2 5862.6 5922.4 5980.1
6021.3 6052.3 6081.1 6095.6 6072.9 5971.8 5786.3 5561.5 5340.8 5017.1
4487.1 3808.7 3155 2610.6 2165.2 1812.6 1538.3 1323.9 1142.4 987.7
831 694.9 565 422.7 270.1 99 0
5083.1 5256.3 5427.5 5594.5 5707.9 5782.1 5821.3 5835.7 5804.8 5751.2
5672.8 5557.4 5369.7 5126.4 4821.2 4483 4153.1 3837.6 3526.2 3212.8
2895.2 2606.5 2359 2115.7 1903.3 1717.7 1563.1 1429 1299.1 1169.2
1016.6 870.2 701.1 523.8 307.3 121.7 0
5083.1 5305.8 5520.2 5672.8 5767.7 5798.6 5780.1 5747.1 5670.8 5561.5
5382.1 5101.6 4780 4472.7 4235.6 4039.7 3821.1 3569.5 3311.7 3070.5
2874.6 2769.4 2616.8 2406.5 2206.4 2025 1841.5 1662.1 1503.3 1350.7
1175.4 983.6 760.9 538.2 313.4 150.5 0
5083.1 5347 5575.9 5718.2 5769.8 5753.3 5722.3 5652.2 5526.4 5330.5
5070.7 4794.4 4544.9 4326.3 4118 3913.9 3697.3 3468.5 3268.4 3117.9
3072.5 3060.2 2955 2781.8 2594.1 2402.3 2171.4 1944.6 1734.2 1556.9
1383.7 1191.9 1002.2 773.3 540.3 280.4 0
5083.1 5390.3 5625.4 5751.2 5761.5 5718.2 5662.5 5555.3 5361.5 5124.3
4911.9 4736.6 4549 4330.4 4087.1 3847.9 3598.4 3363.3 3146.8 3023
2981.8 2928.2 2864.3 2755 2565.3 2375.5 2210.6 2058 1940.4 1810.5
1647.6 1474.4 1286.8 1066.1 835.2 497 0
5083.1 5417.1 5650.2 5743 5732.6 5668.7 5582.1 5433.6 5213 5015
4876.9 4742.8 4575.8 4359.3 4095.3 3792.2 3493.2 3210.7 2963.2 2853.9
2738.5 2660.1 2567.3 2369.4 2173.5 2022.9 1897.1 1806.4 1734.2 1620.8
1509.5 1340.4 1150.7 965.1 746.5 443.4 0
5083.1 5427.5 5672.8 5751.2 5718.2 5650.2 5540.9 5349.1 5134.6 4975.9
4858.3 4736.6 4579.9 4379.9 4101.5 3759.2 3381.8 3043.7 2781.8 2651.9
2507.5 2377.6 2194.1 1975.5 1808.5 1680.6 1579.6 1495 1404.3 1299.1
1220.8 1057.9 862 705.2 542.3 272.2 0
5083.1 5458.4 5689.3 5755.3 5720.3 5641.9 5507.9 5314 5099.6 4951.1
4839.8 4705.7 4559.3 4344.8 4068.5 3728.3 3340.6 2959.1 2674.5 2482.8
2291 2150.8 1952.8 1789.9 1633.2 1511.5 1414.6 1338.3 1274.4 1202.2
1270.3 1053.7 804.2 614.5 455.7 189.7 0
5083.1 5456.3 5693.5 5761.5 5724.4 5637.8 5518.2 5316.1 5095.5 4955.2
4839.8 4711.9 4569.6 4361.3 4091.2 3748.9 3359.2 2969.4 2666.3 2464.2
2272.4 2126 1932.2 1765.2 1608.4 1484.7 1387.8 1313.6 1257.9 1185.7
1311.5 971.2 769.2 618.6 459.8 189.7 0
